Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/172b623b-55ce-4af2-8b59-6f54facff179
Home
Categories
Sanitary
Toilets
BEYOND Vitreous china wall-hung Rimless Toilet
Available in United States
Roca
Follow
BEYOND Vitreous china wall-hung Rimless Toilet
Base unit for over countertop basin on the right
Download
Technical specification
Technical specification
Unique ref.
3460B7xx0
Product family
Toilets
Product group
Beyond
Type
Object (single object)
Date of publishing
2020-03-18
Edition number
1
Height (mm)
445
Width (mm)
580
Depth (mm)
395
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=3460B7..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/3460B7..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
30
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download