Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/64f4f087-2bcd-449e-99a1-ab7c7ca39c8e
Home
Categories
Sanitary
Toilets
ACCESS Wall-hung Toilet for PRM
Available in United States
Roca
Follow
ACCESS Wall-hung Toilet for PRM
Vitreous china wall-hung toilet with horizontal outletVitreous china wall-hung toilet with horizontal outlet Compatible with: 80123D..4 Access Seat for toilet with front opening 801230..4 Access Seat and cover for toilet with front opening
Download
Technical specification
Technical specification
Unique ref.
346237xx0
Product family
Toilets
Product group
Access
Type
Object (single object)
Date of publishing
2015-10-21
Height (mm)
480
Width (mm)
700
Depth (mm)
360
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=346237..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/346237..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furniture
UNSPSC name
Toilets
UNSPSC code
30181505
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download