Publish your products
Meridian  Vitreous china compact wall-hung Rimless WC with horizontal outlet
Meridian  Vitreous china compact wall-hung Rimless WC with horizontal outlet
    Roca

    Meridian Vitreous china compact wall-hung Rimless WC with horizontal outlet

    Vitreous china compact wall-hung Rimless WC with horizontal outlet. One single concept for a thousand solutions. One single concept to fulfil any need. The most versatile and global range.
    Specification
    • Compatible with: A890070020 DUPLO WC ONE - Fullframe Concealed Cistern for wall-hung toilet A890070120 BASIC WC ONE COMPACT - Halframe Concealed Cistern for wall-hung toilet A890073020 DUPLO WC ONE COMPACT - Fullframe Concealed Cistern for wall-hung toilet A890077020 DUPLO WC ONE FREESTANDING - Fullframe Concealed Cistern for wall-hung toilet A890078020 DUPLO WC ONE SMART - Fullframe Concealed Cistern for Smart Toilets 890092100 DUPLO WC FLUXOR - Concealed structure for toilet with dual flush valve A8012AB004 Compact seat and cover for toilet A8012AB00B SUPRALIT® seat and cover for toilet A8012AC00B Soft-closing SUPRALIT® seat and cover for toilet
    Technical specification
    • Unique ref.346244XX0
    • Product familyToilets
    • Product groupMeridian
    • TypeObject (single object)
    • Date of publishing2024-09-13
    • Edition number1
    • Height (mm)400
    • Width (mm)360
    • Depth (mm)480
    Related
    • Material mainVitreous china
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_97
    • Uniclass 2015 DescriptionWC suites
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit