Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/5f4addbb-3200-430b-81d2-554ff1eee346
Home
Categories
Sanitary
Toilets
THE GAP RIMLESS Wall-hung Toilet
Available in United States
Roca
Follow
THE GAP RIMLESS Wall-hung Toilet
4.8
(21 reviews)
Vitreous china wall-hung Rimless toilet
Download
Technical specification
Technical specification
Unique ref.
34647Lxx0
Product family
Toilets
Product group
The Gap|Senso Square|Clean Rim
Type
Object (single object)
Date of publishing
2015-05-18
Edition number
1
Height (mm)
400
Width (mm)
540
Depth (mm)
340
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=34647L..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={88E222E8-116F-4EF4-BA14-C15CFA9BAEB8}
Instruction video
http://www.youtube.com/embed/Aq8b-d3D9Eo?rel=0
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/34647L..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download