Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/5cf8fba4-ebdf-4d0f-9b26-8dc586c969d1
Home
Categories
Sanitary
Toilets
DAMA SENSO Wall-hung Toilet pan
Available in United States
Roca
Follow
DAMA SENSO Wall-hung Toilet pan
Vitreous china wall-hung toilet with horizontal outlet
Download
Technical specification
Technical specification
Unique ref.
346517xx0
Product family
Toilets
Product group
Dama Senso
Type
Object (single object)
Date of publishing
2016-01-08
Height (mm)
400
Width (mm)
555
Depth (mm)
355
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=346517..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/346517..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
UNSPSC name
Toilets
UNSPSC code
30181505
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
30
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download