Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/39b123c5-2b28-47bd-9b2e-c17a330a7ef9
Home
Categories
Sanitary
Toilets
INSPIRA ROUND - Vitreous china Rimless wall-hung Toilet with horizontal outlet
Available in United States
Roca
Follow
INSPIRA ROUND - Vitreous china Rimless wall-hung Toilet with horizontal outlet
ROUND - Vitreous china Rimless wall-hung toilet with horizontal outlet
Download
Technical specification
Technical specification
Unique ref.
346527xx0
Product family
Toilets
Product group
Inspira
Type
Object (single object)
Date of publishing
2017-01-06
Edition number
1
Height (mm)
440
Width (mm)
560
Depth (mm)
370
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=346527..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/346527..0/
Related
Related
Material main
Vitreous china
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download