We are using cookies to provide our services

By using our services you agree to our use of cookies

;

KHROMA Wall-hung WC with horizontal outlet

Unique ref.: 346657xx0
Brand: Roca
Product family: Khroma
Product group: TOILETS
Width (mm): 610
Height (mm): 400
Depth (mm): 390
Date of publishing: 2016-01-01
Edition number: 1
Type: Object (single object)
Download (8)
Vitreous china wall-hung WC with horizontal outlet


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems

BIMobject SEEK Properties

Sanitary - Toilets

Name Value
Bowl Height 400 mm
Colour White
Height 300 mm
Length 390 mm
Material Vitreous china
Mounting Wall-hung
Width 610 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 390 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White
Material Vitreous china

All BIM objects are real products from real manufacturers confirmed and approved