Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/e99b5c4e-d9c7-41d7-8864-ee05292b66c5
Home
Categories
Sanitary
Toilets
BEYOND Back to wall single floorstanding Rimless Toilet with dual outlet
Available in United States
Roca
Follow
BEYOND Back to wall single floorstanding Rimless Toilet with dual outlet
Base unit for in countertop basin on the right
Download
Technical specification
Technical specification
Unique ref.
3470B7xx0
Product family
Toilets
Product group
Beyond
Type
Object (single object)
Date of publishing
2020-11-17
Edition number
1
Height (mm)
400
Width (mm)
380
Depth (mm)
155
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=3470B7..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/3470B7..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
37
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download