We are using cookies to provide our services

By using our services you agree to our use of cookies

;

MERIDIAN Single floorstanding WC with dual outlet

Unique ref.: 347247xx0
Brand: Roca
Product family: Meridian
Product group: Toilets
Width (mm): 520
Height (mm): 400
Depth (mm): 360
Date of publishing: 2016-10-03
Edition number: 1
Type: Object (single object)
Download (9)
Single floorstanding WC with dual outlet


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Toilets
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90-97
Uniclass 2.0 Description: Wc Systems
NBS Reference Code: 35-65-90-97
NBS Reference Description: Wc Systems

Roca

Auxiliary Units Parameters

Name Value
Installation Type Floorstanding

Mirrors Parameters

Name Value
Installation Type Floorstanding

Wellness Toilets Parameters

Name Value
Fixings Included
Installation Type Floorstanding

All BIM objects are real products from real manufacturers confirmed and approved