Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/4933bb29-879d-4f3b-9967-82b0c70ab269
Home
Categories
Sanitary
Toilets
MERIDIAN-N RIMLESS Toilet back-to-wall for wheelchair
Available in United States
Roca
Follow
MERIDIAN-N RIMLESS Toilet back-to-wall for wheelchair
Vitreous china Rimless floorstanding toilet dual outlet for "wheelchair"
Download
Specification
Specification
Compatible with: 80RC92..1 MERIDIAN - Soft-closing seat for toilet Reece reference: 9503671 - Hideaway concealed cistern from Reece Australia
Technical specification
Technical specification
Unique ref.
347249xxR
Product family
Toilets
Product group
Meridian
Type
Object (single object)
Date of publishing
2017-01-06
Edition number
1
Height (mm)
440
Width (mm)
800
Depth (mm)
360
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
China
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_93_94
Uniclass 2015 Description
WC pans
OmniClass Number
23-25 45 11 25 21
OmniClass Title
Physically Challenged Toilets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download