Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/02045882-01ac-46d5-a52b-5904d5099e42
Home
Categories
Sanitary
Toilets
THE GAP Comfort height single Toilet back-to-wall
Available in United States
Roca
Follow
THE GAP Comfort height single Toilet back-to-wall
Single floorstanding toilet with dual outlet
Download
Specification
Specification
Back-to-wall Comfort height Elbow included Fixing kit: Included Flushing system: Washdown Installation type: Floor-standing Outlet type: Horizontal Rim type: Closed Shape: Square Colours and finishes 00 White
Technical specification
Technical specification
Unique ref.
34747CxxU
Product family
Toilets
Product group
The Gap
Type
Object (single object)
Date of publishing
2016-09-26
Edition number
1
Height (mm)
440
Width (mm)
610
Depth (mm)
350
Links
Links
Product url
https://www.uk.roca.com/search?q=34747C..U
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.uk.roca.com/roca-services/productSheet/UK/en/34747C..U/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download