Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/7679d9c0-d7cf-4c69-a496-4d20c767c07f
Home
Categories
Sanitary
Toilets
BOSTON One-piece Toilet
Available in United States
Roca
Follow
BOSTON One-piece Toilet
4.7
(18 reviews)
One piece toilet with vertical outlet. S-Trap 305 mm
Download
Technical specification
Technical specification
Unique ref.
34845Axx0
Product family
Toilets
Product group
Boston
Type
Building Material
Date of publishing
2015-05-18
Height (mm)
625
Width (mm)
695
Depth (mm)
450
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=34845A..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={6166A19C-0A9F-4D61-A579-01589283AA00}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/34845A..0/
Related
Related
Material main
Vitreous china
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Furniture
UNSPSC name
Toilets
UNSPSC code
30181505
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
38
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download