Publish your products
Georgia. One piece WC with vertical outlet
Roca

Georgia. One piece WC with vertical outlet

Compact one-piece wc, 305mm, vortex. Images that recall a luxurious past have inspired this proposal for a style in which the exclusive nature of the bath ritual sets the trend. This collection is a sophisticated, clean and personal landscape for all those who enjoy the singular pleasure of the bodily and spiritual well-being.
Specification
  • Compatible with: A801C82001 Seat and cover
Technical specification
  • Unique ref.3490R7XXC
  • Product familyToilets
  • Product groupGeorgia
  • TypeObject (single object)
  • Date of publishing2024-10-15
  • Edition number1
  • Height (mm)745
  • Width (mm)750
  • Depth (mm)415
Related
  • Material mainVitreous china
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit