Publish your products
Viena. One piece WC
Roca

Viena. One piece WC

One piece WC. A collection of countertop kitchen sinks available with bowls in two depths. Ideal for any kitchen atmosphere.
Technical specification
  • Unique ref.3495A0XXC
  • Product familyToilets
  • Product groupViena
  • TypeObject (single object)
  • Date of publishing2024-10-15
  • Edition number1
  • Height (mm)760
  • Width (mm)675
  • Depth (mm)375
Related
  • Material mainVitreous china
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_97
  • Uniclass 2015 DescriptionWC suites
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit