Publish your products
DAMA RETRO Bidet
Roca

DAMA RETRO Bidet

Vitreous china bidet
Technical specification
  • Unique ref.351324xx1
  • Product familyBidets
  • Product groupDama Retro
  • TypeObject (single object)
  • Date of publishing2016-01-08
  • Edition number1
  • Height (mm)385
  • Width (mm)570
  • Depth (mm)355
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Bidets
  • IFC classificationSanitary Terminal
  • UNSPSC nameBidets
  • UNSPSC code30181502
  • OmniClass Number23-31 23 00
  • OmniClass TitleBidets
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit