Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/9351342c-6ae7-442c-a114-58f8cc645400
Home
Categories
Sanitary
Urinals
SPUN Urinal w/ back inlet w/ cover
Available in United States
Roca
Follow
SPUN Urinal w/ back inlet w/ cover
Vitreous china urinal with back inlet
Download
Technical specification
Technical specification
Unique ref.
353148xx0
Product family
Urinals
Product group
Spun
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
575
Width (mm)
275
Depth (mm)
340
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=353148..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={DA43F2F1-ECEC-4A2A-958A-8011595B3944}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/353148..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Urinals
IFC classification
Sanitary Terminal
UNSPSC name
Urinals
UNSPSC code
30181506
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download