Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/3d7989b7-cb06-48f9-8492-dd5c0bcff95a
Home
Categories
Sanitary
Urinals
SPUN Urinal w/ top inlet
Available in United States
Roca
Follow
SPUN Urinal w/ top inlet
Vitreous china urinal with top inlet
Download
Technical specification
Technical specification
Unique ref.
353149xx0
Product family
Urinals
Product group
Spun
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
575
Width (mm)
275
Depth (mm)
340
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=353149..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={DA43F2F1-ECEC-4A2A-958A-8011595B3944}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/353149..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Urinals
IFC classification
Sanitary Terminal
UNSPSC name
Urinals
UNSPSC code
30181506
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
37
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download