Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/29bf7ac2-dcaa-4609-aedf-03dfe890ab79
Home
Categories
Sanitary
Urinals
HALL Urinal
Available in United States
Roca
Follow
HALL Urinal
4.2
(6 reviews)
Vitreous china urinal with cover and back inlet Compatible with: 5A9024C00 Built-in shut-off cock for urinal with round wall plate
Download
Technical specification
Technical specification
Unique ref.
35362Exx0
Product family
Urinals
Product group
Hall
Type
Object (single object)
Date of publishing
2016-09-26
Height (mm)
490
Width (mm)
280
Depth (mm)
300
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=35362E..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={2B0D39E3-ACCA-4B17-994C-61161D04AC5A}
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/35362E..0/
Related
Related
Material main
Vitreous china
Classification
Classification
BIMobject Category
Sanitary - Urinals
IFC classification
Furniture
UNSPSC name
Urinals
UNSPSC code
30181506
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download