Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/07ed312d-2b3d-4056-b3e4-13397b1a2c4d
Home
Categories
Sanitary
Urinals
NEXO Urinal w/ back inlet w/ cover
Available in United States
Roca
Follow
NEXO Urinal w/ back inlet w/ cover
Vitreous china urinal with back inlet
Download
Technical specification
Technical specification
Unique ref.
35364Kxx0
Product family
Urinals
Product group
Nexo
Type
Object (single object)
Date of publishing
2016-01-01
Edition number
1
Height (mm)
490
Width (mm)
280
Depth (mm)
310
Links
Links
Product url
http://www.roca.pl/roca-web/catalog-product-detail?codeProduct=35364K..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={2B0D39E3-ACCA-4B17-994C-61161D04AC5A}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.roca.pl/roca-services/productSheet/PL/en/35364K..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Urinals
IFC classification
Sanitary Terminal
UNSPSC name
Urinals
UNSPSC code
30181506
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download