Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/b4350be2-e045-4331-be94-945830e8c760
Home
Categories
Sanitary
Bidets
VICTORIA Wall-hung bidet
Available in United States
Roca
Follow
VICTORIA Wall-hung bidet
Vitreous china wall-hung bidet
Download
Technical specification
Technical specification
Unique ref.
355305xxS
Product family
Bidets
Product group
Victoria
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
260
Width (mm)
545
Depth (mm)
355
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=355305..S
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={2745C5C7-3BF7-4663-85E6-E5ABFBD7402C}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/355305..S/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Sanitary Terminal
UNSPSC name
Bidets
UNSPSC code
30181502
OmniClass Number
23-31 23 00
OmniClass Title
Bidets
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download