Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/d40ff3ec-2b8f-499d-a959-51e6b07076eb
Home
Categories
Sanitary
Bidets
DEBBA Back-to-wall bidet
Available in United States
Roca
Follow
DEBBA Back-to-wall bidet
Compact vitreous china bidet
Download
Technical specification
Technical specification
Unique ref.
355997xx0
Product family
Bidets
Product group
Debba
Type
Object (single object)
Date of publishing
2016-09-09
Height (mm)
400
Width (mm)
520
Depth (mm)
355
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=355997..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/355997..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
30
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download