Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/d82d944c-feca-451c-9c5b-b63cde43be7f
Home
Categories
Sanitary
Bidets
MERIDIAN Bidet
Available in United States
Roca
Follow
MERIDIAN Bidet
4.9
(7 reviews)
Vitreous china bidet Includes: 506402210 Aqua 1 1/4" trap for bidet Compatible with: 8062A2..4 Meridian Soft-closing bidet lid 8062A0..4 Meridian Bidet lid
Download
Technical specification
Technical specification
Unique ref.
357244xx0
Product family
Bidets
Product group
Meridian
Type
Object (single object)
Date of publishing
2015-05-18
Edition number
1
Height (mm)
400
Width (mm)
560
Depth (mm)
360
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=357244..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/357244..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
30
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download