We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

MERIDIAN Wall-hung bidet

Unique ref.: 357245xx0
Brand: Roca
Product family: Meridian
Product group: BIDETS
Width (mm): 560
Height (mm): 300
Depth (mm): 360
Date of publishing: 2016-10-03
Edition number: 1
Type: Object (single object)
Download (9)
Vitreous china wall-hung bidet


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Bidets
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: PR-35-06-11
Uniclass 2.0 Description: Bidets
NBS Reference Code: 35-06-11
NBS Reference Description: Bidets

All BIM objects are real products from real manufacturers confirmed and approved