Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/caf64487-bb81-4458-83d2-6ae44201e4b5
Home
Categories
Sanitary
Bidets
MERIDIAN Compact wall-hung bidet
Available in United States
Roca
Follow
MERIDIAN Compact wall-hung bidet
Compact vitreous china wall-hung bidet
Download
Technical specification
Technical specification
Unique ref.
357246xx0
Product family
Bidets
Product group
Meridian
Type
Object (single object)
Date of publishing
2016-10-03
Edition number
1
Height (mm)
300
Width (mm)
480
Depth (mm)
360
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=357246..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/357246..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
37
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download