Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/25267d8f-9c2d-4120-8607-3e90104d4e4f
Home
Categories
Sanitary
Bidets
THE GAP Wall-hung bidet
Available in United States
Roca
Follow
THE GAP Wall-hung bidet
3.8
(5 reviews)
Vitreous china wall-hung bidet Compatible with: 806470..4 The Gap Bidet lid 806472..4 The Gap Soft-closing bidet lid
Download
Technical specification
Technical specification
Unique ref.
357475xx0
Product family
Bidets
Product group
The Gap
Type
Object (single object)
Date of publishing
2015-03-06
Edition number
2
Height (mm)
315
Width (mm)
540
Depth (mm)
350
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=357475..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={38C8BD5B-4394-4404-BC83-A609405CE336}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/357475..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
22.5
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download