We are using cookies to provide our services

By using our services you agree to our use of cookies

ELEMENT Wall-hung bidet

Unique ref.: 357575xx0
Brand: Roca
Product family: Element
Product group: BIDETS
Width (mm): 545
Height (mm): 280
Depth (mm): 370
Date of publishing: 2016-01-01
Edition number: 1
Type: Object (single object)
Download (7)
Vitreous china wall-hung bidet


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Bidets
IFC classification: Sanitary Terminal
UNSPSC name: Bidets
UNSPSC code: 30181502
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: PR-35-06-11
Uniclass 2.0 Description: Bidets
NBS Reference Code: 35-06-11
NBS Reference Description: Bidets
OmniClass Number: 23-31 23 00
OmniClass Title: Bidets

BIMobject SEEK Properties

Sanitary - Bidets

Name Value
Color White, Pergamon, Edelweiss or Graphit
Height 280
Length 370
Material Vitreous china
Mounting Wall-hung
Width 545

All BIM objects are real products from real manufacturers confirmed and approved