Unique ref.: | 357625xx0 |
---|---|
Brand: | Roca |
Product family: | Hall |
Product group: | BIDETS |
Width (mm): | 515 |
Height (mm): | 320 |
Depth (mm): | 355 |
Date of publishing: | 2016-09-26 |
Edition number: | 0 |
Type: | Object (single object) |
Product url: | http://www.roca.com/catalogue/products/bidets/wall-hung-bidets/compact-vit... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.roca.com/RocaResourceServlet/resources/getMainResource?idObject... |
Instruction video: | https://www.youtube.com/watch?v=68jtjk-3_i4 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/roca/product/357625xx0
Material main: | Vitreous china |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: |
BIMobject Category: | Sanitary - Bidets |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Sanitary ware |
UNSPSC code: | 301815 |
Uniclass 1.4 Code: | L7215 |
Uniclass 1.4 Description: | Bidets |
Uniclass 2.0 Code: | SS-35-65-70-10 |
Uniclass 2.0 Description: | Bidet Systems |
NBS Reference Code: | 35-65-70-10 |
NBS Reference Description: | Bidet Systems |
All BIM objects are real products from real manufacturers confirmed and approved