Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/b963ed96-2f5d-47f0-8c96-891e8643c103
Home
Categories
Sanitary
Bidets
NEXO Bidet
Available in United States
Roca
Follow
NEXO Bidet
Vitreous china bidet Compatible with: 806640..4 Nexo Bidet lid
Download
Technical specification
Technical specification
Unique ref.
357640xx0
Product family
Bidets
Product group
Nexo
Type
Object (single object)
Date of publishing
2015-05-18
Height (mm)
390
Width (mm)
556
Depth (mm)
360
Links
Links
Product url
https://www.uk.roca.com/search?q=357640..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.uk.roca.com/roca-services/productSheet/UK/en/357640..0/
Related
Related
Material main
Vitreous china
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download