Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/eeca8834-4548-478a-ace2-355019d6017e
Home
Categories
Sanitary
Bidets
NEXO Wall-hung bidet
Available in United States
Roca
Follow
NEXO Wall-hung bidet
Vitreous china wall-hung bidet. Incompatible with cover
Download
Technical specification
Technical specification
Unique ref.
357645xx0
Product family
Bidets
Product group
Nexo
Type
Object (single object)
Date of publishing
2015-05-18
Height (mm)
400
Width (mm)
525
Depth (mm)
360
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=357645..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={0BD5D4DB-0553-4D9E-8EAC-309DEEB00F79}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/357645..0/
Related
Related
Material main
Vitreous china
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download