We are using cookies to provide our services

By using our services you agree to our use of cookies

;

KHROMA Bidet

Unique ref.: 357657xx0
Brand: Roca
Product family: Khroma
Product group: BIDETS
Width (mm): 610
Height (mm): 400
Depth (mm): 390
Date of publishing: 2016-01-01
Edition number: 1
Type: Object (single object)
Download (7)
Vitreous china bidet


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Bidets
IFC classification: Sanitary Terminal
UNSPSC name: Bidets
UNSPSC code: 30181502
Uniclass 1.4 Code: L7215
Uniclass 1.4 Description: Bidets
Uniclass 2.0 Code: PR-35-06-11
Uniclass 2.0 Description: Bidets
NBS Reference Code: 35-06-11
NBS Reference Description: Bidets
OmniClass Number: 23-31 23 00
OmniClass Title: Bidets

BIMobject SEEK Properties

Sanitary - Bidets

Name Value
Colour White
Height 400 mm
Length 390 mm
Material Vitreous china
Mounting Floorstanding
Width 610 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 390 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White
Material Vitreous china

All BIM objects are real products from real manufacturers confirmed and approved