Publish your products
BANA-S 330x580 urinal (top-inlet)
Roca
Archived

BANA-S 330x580 urinal (top-inlet)

Vitreous china urinal with top inlet
Technical specification
  • Unique ref.359451xx0
  • Product familyBana
  • Product groupURINALS
  • TypeObject (single object)
  • Date of publishing2012-06-01
  • Height (mm)580
  • Width (mm)240
  • Depth (mm)330
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationFurniture
  • UNSPSC nameUrinals
  • UNSPSC code30181506