Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/d5f39117-c322-42ef-9135-92ee9b69bb7b
Home
Categories
Sanitary
Urinals
EURET Urinal w/ top inlet
Available in United States
Roca
Follow
EURET Urinal w/ top inlet
4.5
(25 reviews)
Vitreous china urinal with top inlet
Download
Technical specification
Technical specification
Unique ref.
35945Hxx0
Product family
Urinals
Product group
Euret
Type
Object (single object)
Date of publishing
2016-10-01
Edition number
1
Height (mm)
797
Width (mm)
365
Depth (mm)
425
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=35945H..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={F8D5172A-DDA0-4D92-872E-4C0207974C4C}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/35945H..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Urinals
IFC classification
Sanitary Terminal
UNSPSC name
Urinals
UNSPSC code
30181506
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download