Unique ref.: | 35945Jxx0 |
---|---|
Brand: | Roca |
Product family: | Chic |
Product group: | Urinals |
Width (mm): | 330 |
Height (mm): | 558 |
Depth (mm): | 325 |
Date of publishing: | 2015-10-21 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.roca.com/catalogue/collections/chic/vitreous-china-urinal-back-... |
---|---|
Installation instructions: | http://www.roca.com/RocaResourceServlet/resources/getMainResource?idObject... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.roca.com/servlet/getProductPdf?productId=465 |
Instruction video: | https://www.youtube.com/watch?v=68jtjk-3_i4 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/roca/product/35945jxx0
Material main: | Vitreous china |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: | Spain |
BIMobject Category: | Sanitary - Urinals |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Urinals |
UNSPSC code: | 30181506 |
Uniclass 1.4 Code: | L7217 |
Uniclass 1.4 Description: | Urinals |
Uniclass 2.0 Code: | PR-31-93 |
Uniclass 2.0 Description: | Urinal And Wc Fittings |
Uniclass 2015 Code: | Pr_40_20_93 |
Uniclass 2015 Description: | Urinal and WC fittings |
NBS Reference Code: | 31-93 |
NBS Reference Description: | Urinal And Wc Fittings |
CSI MasterFormat 2014 Code: | 22 42 13.16 |
CSI MasterFormat 2014 Title: | Commercial Urinals |
OmniClass Number: | 23-31 21 00 |
OmniClass Title: | Urinals |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
BIMobject®