Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/bdcbee1f-300b-49f9-b891-60a839cf6422
Home
Categories
Sanitary
Urinals
SITE Frontal urinal w/ back inlet
Available in United States
Roca
Follow
SITE Frontal urinal w/ back inlet
Vitreous china frontal urinal with back inlet
Download
Technical specification
Technical specification
Unique ref.
359605xx0
Product family
Urinals
Product group
Site
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
700
Width (mm)
295
Depth (mm)
490
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=359605..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={797822EC-5C0A-4BF0-8ACD-B9F289FFFCF7}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/359605..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Urinals
IFC classification
Sanitary Terminal
UNSPSC name
Urinals
UNSPSC code
30181506
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download