Publish your products
SITE Floor standing integrated urinal (powered by main supply)
Roca
Archived

SITE Floor standing integrated urinal (powered by main supply)

Electronic vitreous china urinal with integrated sensor powered by mains supply
Technical specification
  • Unique ref.35960Exx0
  • Product familySite
  • Product groupURINALS
  • TypeObject (single object)
  • Date of publishing2012-06-01
  • Height (mm)1060
  • Width (mm)375
  • Depth (mm)358
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationFurniture
  • UNSPSC nameUrinals
  • UNSPSC code30181506