Publish your products
SITE Floor standing urinal with back inlet
Roca
Archived

SITE Floor standing urinal with back inlet

Vitreous china urinal with back inlet
Technical specification
  • Unique ref.35960Fxx0
  • Product familySite
  • Product groupURINALS
  • TypeObject (single object)
  • Date of publishing2012-06-01
  • Height (mm)1060
  • Width (mm)375
  • Depth (mm)358
Related
  • Material mainVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationFurniture
  • UNSPSC nameUrinals
  • UNSPSC code30181506