Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/f9b03e15-4de4-4b1f-8f05-d5f78b1f585a
Home
Categories
Kitchen
Sinks
HENARES Laundry sink
Available in United States
Roca
Follow
HENARES Laundry sink
4.6
(18 reviews)
Vitreous china laundry sink
Download
Technical specification
Technical specification
Unique ref.
368951xx1
Product family
Laundry sinks
Product group
Henares
Type
Object (single object)
Date of publishing
2016-12-14
Edition number
1
Height (mm)
360
Width (mm)
600
Depth (mm)
390
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=368951..1
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/368951..1/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Kitchen - Sinks
IFC classification
Flow Terminal
UNSPSC name
Sinks
UNSPSC code
30181504
Similar products
Roca
PRAGA 790mm Stainless steel single bowl kitchen sink
4.6
(
32
)
Download
Roca
PRAGA 550mm Stainless steel single bowl kitchen sink
4.4
(
37
)
Download
Roca
PRAGA 500mm Stainless steel single bowl kitchen sink
4.8
(
17
)
Download
Roca
J 900 Double bowl kitchen sink
4.5
(
20
)
Download
Roca
SIENA 860 Stainless steel double bowl kitchen sink
4.7
(
18
)
Download
Roca
BERGEN 860 QUARZEX® double bowl kitchen sink
4.3
(
9
)
Download