Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/adef2026-3f9a-41d1-a04b-c7d2d3d26790
Home
Categories
Sanitary
Shower trays
MALTA 1200x750 Anti-slip shower tray
Available in United States
Roca
Follow
MALTA 1200x750 Anti-slip shower tray
Vitreous china shower tray with anti-slip base
Download
Technical specification
Technical specification
Unique ref.
373505xx0
Product family
Shower trays
Product group
Malta
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
65
Width (mm)
750
Depth (mm)
1200
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=373505..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/373505..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Uniclass 2015 Code
Pr_40_20_06_84
Uniclass 2015 Description
Shower trays
CSI MasterFormat 2014 Code
22 41 23
CSI MasterFormat 2014 Title
Residential Showers
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download