Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/638258e2-c8b1-4cb0-b88d-0f148cf069b8
Home
Categories
Sanitary
Shower trays
MALTA 1000 Anti-slip corner shower tray
Available in United States
Roca
Follow
MALTA 1000 Anti-slip corner shower tray
Corner vitreous china shower tray with anti-slip base
Download
Technical specification
Technical specification
Unique ref.
373511xx0
Product family
Shower trays
Product group
Malta
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
45
Width (mm)
1000
Depth (mm)
1000
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=373511..0
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/373511..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
30
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download