We are using cookies to provide our services

By using our services you agree to our use of cookies

;

MALTA / WALK-IN Shower tray 1400x700

Unique ref.: 373524xx0
Brand: Roca
Product family: Malta|Walk-in
Product group: SHOWER TRAYS
Width (mm): 700
Height (mm): 80
Depth (mm): 1400
Date of publishing: 2014-01-01
Edition number: 1
Type: Object (single object)
Download (2)
Vitreous china shower tray with anti-slip base and wenge platform


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Shower trays
IFC classification: Sanitary Terminal
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L72143
Uniclass 1.4 Description: Shower trays
Uniclass 2.0 Code: PR-35-06-84
Uniclass 2.0 Description: Shower Trays
NBS Reference Code: 35-06-84
NBS Reference Description: Shower Trays

All BIM objects are real products from real manufacturers confirmed and approved