We are using cookies to provide our services

By using our services you agree to our use of cookies

;

EASY Vitreous china shower tray with anti-slip base 800 x 800

Unique ref.: 374793xx0
Brand: Roca
Product family: Easy
Product group: Shower Tray
Width (mm): 800
Height (mm): 80
Depth (mm): 800
Date of publishing: 2016-12-14
Edition number: 1
Type: Object (single object)
Download (7)
Vitreous china shower tray with anti-slip base


Material main: Vitreous china
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Shower trays
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L72143
Uniclass 1.4 Description: Shower trays
Uniclass 2.0 Code: PR-35-06-84
Uniclass 2.0 Description: Shower Trays
NBS Reference Code: 35-06-84
NBS Reference Description: Shower Trays

BIMobject SEEK Properties

Sanitary - Shower trays

Name Value
Depth Deep (more than 65 mm)

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Shape Square

All BIM objects are real products from real manufacturers confirmed and approved