Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/375dab72-5ee6-40dc-8407-7d8790ec3a46
Home
Categories
Sanitary
Urinals
WING Urinal division
Available in United States
Roca
Follow
WING Urinal division
5.0
(12 reviews)
Vitreous china wall divider for urinal
Download
Technical specification
Technical specification
Unique ref.
387090xx0
Product family
Urinal divisions
Product group
Wing
Type
Object (single object)
Date of publishing
2015-05-18
Height (mm)
730
Width (mm)
400
Depth (mm)
100
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=387090..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={BDEDEBB5-57EA-4F2F-B54E-5040238FF237}
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/387090..0/
Related
Related
Material main
Vitreous china
Classification
Classification
BIMobject Category
Sanitary - Urinals
IFC classification
Building Element Proxy
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Luna Rectangular mirror with frame
Download