Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/1e4e6413-41ac-4d00-8d0b-ba87bdd237ca
Home
Categories
Sanitary
Taps & Mixers
AQUA Basin connector
Available in United States
Roca
Follow
AQUA Basin connector
4.4
(13 reviews)
1 1/4" outlet connector for basin. 250 Pipe
Download
Technical specification
Technical specification
Unique ref.
506401614
Product family
Faucet complements
Product group
Aqua
Type
Object (single object)
Date of publishing
2016-10-01
Edition number
1
Height (mm)
65
Width (mm)
255
Depth (mm)
115
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=506401614
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/506401614/
Related
Related
Material main
Chrome
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download