Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/c0a2febc-d5d8-4c81-8d9f-bad82345423c
Home
Categories
Sanitary
Taps & Mixers
TOTEM Trap for basin
Available in United States
Roca
Follow
TOTEM Trap for basin
1 1/4" outlet connector for basin. 300 Pipe
Download
Technical specification
Technical specification
Unique ref.
506403110
Product family
Faucet complements
Product group
Totem
Type
Object (single object)
Date of publishing
2016-10-03
Edition number
1
Height (mm)
75
Width (mm)
115
Depth (mm)
355
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=506403110
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={BB1D4054-6E01-4654-9386-7C446838ACED}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/506403110/
Related
Related
Material main
Chrome
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download