Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/0608d683-f1e0-441f-bcb8-bc5c4ca7d825
Home
Categories
Sanitary
Taps & Mixers
MINIMAL Trap for basin
Available in United States
Roca
Follow
MINIMAL Trap for basin
4.0
(5 reviews)
1 1/4" outlet connector. 300 tube
Download
Technical specification
Technical specification
Unique ref.
506403810
Product family
Faucet complements
Product group
Minimal
Type
Object (single object)
Date of publishing
2016-10-03
Edition number
1
Height (mm)
80
Width (mm)
105
Depth (mm)
380
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=506403810
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Product certification
http://www.roca.com/catalogue/products/faucets/faucets-complements/faucet-complements/114outlet-connector-300tube-506403810
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/506403810/
Related
Related
Material main
Chrome
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download