Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/8389026c-e0d0-4c8d-9bab-5cba8e1a940c
Home
Categories
Sanitary
Taps & Mixers
L20 Wall-mounted bath-shower mixer w/ automatic diverter
Available in United States
Roca
Follow
L20 Wall-mounted bath-shower mixer w/ automatic diverter
Wall-mounted bath-shower mixer with automatic diverter with retention, 1.70 m flexible shower hose, handshower and swivel wall bracket Includes: 5B9103C00 Stella 80/1. Handshower with Rain function
Download
Technical specification
Technical specification
Unique ref.
5A0109C02
Product family
Faucets
Product group
L20
Type
Object (single object)
Date of publishing
2016-01-01
Edition number
1
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5A0109C02
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={05A50365-08CE-432A-B6C5-B563A529A548}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5A0109C02/
Related
Related
Material main
Chrome
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download