Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/369d7de5-5f7c-4d8a-b0ee-377b79224503
Home
Categories
Sanitary
Taps & Mixers
V2 | VICTORIA Built-in bath or shower mixer
Available in United States
Roca
Follow
V2 | VICTORIA Built-in bath or shower mixer
Built-in bath or shower mixer
Download
Technical specification
Technical specification
Unique ref.
5A2225C00
Product family
Faucets
Product group
V2|Victoria
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Links
Links
Product url
https://www.uk.roca.com/search?q=5A2225C00
Installation instructions
https://www.uk.roca.com/RocaResourceServlet/resources/getMainResource?idObject=%7BAEE687F4-4AD0-4628-8E43-91BFA5DA2DB7%7D
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.uk.roca.com/roca-services/productSheet/UK/en/5A2225C00/
Related
Related
Material main
Chrome
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download