This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

LANTA Basin mixer with aerator and pop-up waste, Cold Start

Unique ref.: 5A3011C00
Brand: Roca
Product family: Lanta
Product group: FAUCETS
Date of publishing: 2019-12-04
Edition number: 1
Type: Object (single object)
Download (10)
Basin mixer with aerator and pop-up waste, Cold Start


Material main:
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2015 Code: Pr_40_20_87
Uniclass 2015 Description: Taps and water supply outlet fittings
CSI MasterFormat 2014 Code: 22 41 39
CSI MasterFormat 2014 Title: Residential Faucets, Supplies, and Trim
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Colour Chrome
Handle Type Basin faucet
Lever Single
Material Brass
Mount Type Washbasin
Mounting Deck-mounted

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Chrome
Material Brass

BIMobject®