Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/224c1a17-3206-4a87-bd8a-dfe6d0e8d43d
Home
Categories
Sanitary
Taps & Mixers
AVANT Self-closing deck-mounted basin mixer
Available in United States
Roca
Follow
AVANT Self-closing deck-mounted basin mixer
Self-closing deck-mounted basin mixer with push-button and lateral handle for temperature regulation
Download
Specification
Specification
Adjustable flow time Aerator type: Integrated aerator Application place: Basin Faucet type: Mixer faucet Finish: Chrome Flow rate (l/min - 3 bar): 3 Installation type: Deck-mounted Push-button opening Recommended for public spaces Sustainable product Temperature control: Mechanical mixer Vandal proof Water and energy saving Water connection thread: 3/8"
Technical specification
Technical specification
Unique ref.
5A3179C00
Product family
Faucets
Product group
Avant
Type
Object (single object)
Date of publishing
2016-10-11
Edition number
1
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5A3179C00
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={FE0E8263-4126-4DCD-9BDF-894A2523550B}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5A3179C00/
Related
Related
Material main
Chrome
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download