Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/c15dbc9f-1b3a-4d8f-a0f9-b3d8de5cd661
Home
Categories
Sanitary
Taps & Mixers
L90 High-neck basin mixer with pop-up waste, Cold Start
Available in United States
Roca
Follow
L90 High-neck basin mixer with pop-up waste, Cold Start
High-neck basin mixer with pop-up waste, Cold Start
Download
Technical specification
Technical specification
Unique ref.
5A3G01C00
Product family
Faucets
Product group
L90
Type
Object (single object)
Date of publishing
2020-04-17
Edition number
1
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=5A3G01C00
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject=%7BEE0D20B9-4D51-48DC-BCEF-BF731BF5D72C%7D
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/5A3G01C00/
Related
Related
Material main
Brass
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
Uniclass 2015 Code
Pr_40_20_87
Uniclass 2015 Description
Taps and water supply outlet fittings
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
37
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download